IESNA:LM-63-2002
[TEST]P1197948
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-827-U-T4W-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 2700K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3792
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
415.4 453.7 495.4 539.7 578 610.1 634.4 648.6 651 644
636.7 636.2 640.6 650.2 672.7 728.9 868.4 1077.8 1264.4 1407.8
1518 1622.1 1716 1804.3 1863.6 1778.2 1439.4 1006.8 696.3 468.2
197.5 62.6 29.8 12.9 4.1 0 0
415.4 454.5 498.5 541.2 579.8 611.9 637.8 652 654.1 647.9
639.8 639.6 642.9 652.8 675.8 719.8 839.9 1044.1 1252.2 1400.8
1515.4 1630.9 1719.1 1805.6 1869.5 1814.4 1500.7 1071.6 729.6 485.6
210.2 68.1 34.7 15.3 5.4 0 0
415.4 454 496.7 537.8 574.6 605.1 628.7 643.5 645 639.6
633.6 632.6 636.2 646 668 709.2 806.8 990.8 1197.9 1358.9
1477.9 1603.2 1722 1831 1923.1 1949.5 1738.3 1352.6 912.6 592.7
274.4 108.2 60.8 33.6 15.5 5.2 0
415.4 450.9 490.5 529.8 563 591.2 613.7 625.3 629.2 626.9
622.5 622 625.1 629.7 642.7 668.8 713.3 815.8 990.8 1191.7
1370.2 1536.2 1705.4 1864.9 2017.3 2136.4 2216.9 2223.3 2084.1 1653.4
929.2 332.6 133.6 71.4 32.9 7.5 0
415.4 445.7 480.6 516.6 547.9 574.6 595.8 610.1 616.5 618.1
617.8 619.4 623.8 627.9 636.2 655.1 688.2 738.2 831.6 989.5
1195.8 1416.1 1637.6 1868.2 2058.5 2238.1 2414.4 2611.3 2764.8 2652
2098.1 1155.7 454.8 203.4 85.9 8.8 0
415.4 442.9 473.7 504.7 533.2 559.3 580.6 597.1 606.2 612.6
617.3 624.8 636.2 645.3 653.8 667.3 696 742.1 812.5 898.7
1025.7 1192.2 1381.6 1585.1 1795 2027.7 2287.5 2592.7 3013 3262.8
2985.1 2243.8 1220.4 435.4 108.2 6.2 0
415.4 441.3 471.6 502.9 530.6 556.7 579.3 595.6 605.4 611.6
618.1 625.6 636.5 646 656.1 671.1 699.1 744.4 815.3 906.7
1028.6 1191.7 1376.7 1576 1790.1 2025.3 2290.9 2612.1 3012.5 3247.8
2944.4 2200.8 1214.4 444.2 106.9 7 0
415.4 436.1 461 488.2 514.3 539.7 562.4 581.6 595.3 605.9
617.1 630.5 645.3 657.7 669.9 687.2 715.1 758.4 822.6 910
1021.3 1157.5 1320.8 1509 1721.7 1961.2 2222.6 2505 2851.8 3116.8
2754.5 1720.2 780.4 265.6 63.2 5.4 0
415.4 432.8 451.4 472.9 496.2 519.7 543 563.5 582.1 598.4
615.5 631.8 647.3 661.1 676.6 699.1 731.5 781.4 856.5 959
1094.6 1256.4 1444 1649 1857.6 2077.1 2302.5 2542 2780.1 2860.3
2541.4 1703.4 732.7 219.7 88.5 24.6 0
415.4 426.8 440.3 455.8 475.2 496.4 517.1 538.6 558.3 578.2
598.4 616.8 632.3 648.9 666.5 687.5 720.1 772.3 853.1 970.9
1124.1 1300.9 1490.1 1681.9 1872.9 2064.7 2262.2 2451.4 2537.6 2373.2
1868.8 937.5 253.1 96 52.3 14.5 0
415.4 420.6 427.3 438.2 452.7 468.5 487.4 505.8 525.7 544.3
566.1 587 607.7 629.5 652 678.9 715.9 773.4 859.8 989
1158.5 1359.6 1553.8 1721 1865.6 2002.6 2113.9 2140.3 2005.7 1638.7
1022.4 373.8 75.1 23 8 2.8 0
415.4 417.5 420.3 428.6 440.5 453.7 469.5 485.8 503.4 522.3
542.5 563.2 586 609.3 635.2 666.2 706.9 766.7 850.5 965.4
1119.4 1298 1461.9 1563.8 1610.7 1619.2 1584.6 1474.8 1273.7 976.6
574.9 195.7 44.5 12.7 3.6 1.6 0
415.4 413.4 413.6 418 426 435.9 447.8 460.5 473.1 485
498.2 510.4 524.6 538.4 553.4 571.5 598.2 640.1 706.3 802.9
926.9 1052.7 1139.4 1151.5 1082.2 953.3 769 539.9 307.7 140.8
60.3 22.8 8.5 3.4 1.6 0.3 0
415.4 406.1 400.7 397.6 395 390.3 382.3 369.6 352.8 332.9
310.1 286 261.9 240.5 223.9 211.7 202.9 199.6 216.9 257
301.5 338 336 276.9 194.1 129.4 89.6 62.4 41.7 25.9
16.3 10.4 5.2 2.1 0.5 0 0
415.4 399.4 387 371.4 349.2 321.5 288.9 252.4 213.5 175.5
147.8 133.3 130.2 131.5 135.9 139.8 142.9 143.1 139.8 132.8
125 117.2 109 99.9 88 73.2 57.2 41.2 30.8 22.5
14.5 8.5 3.4 1.3 0.5 0 0
415.4 393.4 371.2 341.4 300.5 255.7 208.9 167.5 143.7 135.6
131.5 127.9 125 122.2 120.6 119.6 118.3 115.4 109.2 100.2
91.1 82 73.2 63.2 53.1 44.3 37.8 32.1 25.4 17.3
8.8 4.4 2.1 0.8 0 0 0
415.4 387.5 356.1 308.5 255.7 202.1 160 143.9 139.3 135.4
131.5 127.6 123.7 119.8 114.1 107.7 100.2 91.4 81.8 72.5
63.7 55.9 49.7 44.8 40.1 35.7 31.1 24.6 16.8 11.4
7.5 4.1 1.8 0.8 0 0 0
415.4 383.8 341.1 285.5 222.9 170.1 148.6 144.2 140 135.6
132 127.6 122.9 117.2 110 100.9 91.1 81 70.4 60
51.5 46.1 42.2 38.6 34.7 30.8 26.4 21 16.6 13.2
9.6 6.2 2.1 0.3 0 0 0
415.4 378.7 326.6 260.6 195.9 157.6 149.1 144.9 140.8 136.4
132.5 128.4 123.5 116.7 107.7 98.1 86.4 74.8 62.1 53.1
47.1 43.5 40.6 37.5 34.2 30 24.8 20.4 17.1 13.5
9.8 6.2 1.8 0 0 0 0
415.4 378.2 322 251.1 185.6 156.1 150.6 146.2 141.8 137.7
133.6 128.9 124 116.7 107.9 96.3 83.1 69.9 59 50.7
45.6 42.2 39.1 35.7 31.8 26.9 21.5 17.9 14.5 11.1
7.5 4.1 1 0 0 0 0
415.4 378.2 318.6 245.9 181.2 156.1 151.7 147.3 142.4 137.7
133.6 129.2 124.2 117.8 109.5 98.1 84.1 70.1 58.2 49.4
44.3 41.2 38 34.4 30 23.8 18.4 15.3 12.4 9.3
6 2.3 0.3 0 0 0 0
415.4 379.4 320.2 246.7 181.2 156.1 151.7 147.3 142.6 138.2
133.8 129.4 124.8 118.5 110.3 97.6 83.6 69.1 57.2 48.7
44 40.9 37.5 34.2 29.5 22.3 17.3 14.5 11.4 8.3
5.2 1.8 0 0 0 0 0
